IESNA:LM-63-2002
[TEST]P1175392
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H1090D830-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2241
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 31.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1189.3 1178.2 1154 1121.7 1085.3 1043.9 1000.5 954.1 904.6 854.1
801.6 750.1 694.6 639.1 581.5 524 466.4 407.9 353.4 314
285.7 260.5 235.2 211 188.8 168.6 148.4 130.2 112.1 95.9
79.8 64.6 50.5 37.4 23.2 11.1 0
1189.3 1190.3 1169.1 1137.8 1103.5 1065.2 1023.8 977.3 929.9 880.4
828.9 775.4 720.9 665.3 608.8 552.3 496.7 440.2 382.6 331.2
293.8 265.5 240.3 214 190.8 169.6 149.4 130.2 112.1 97.9
84.8 70.7 54.5 40.4 26.3 15.1 0
1189.3 1181.3 1167.1 1142.9 1113.6 1081.3 1046 1006.6 965.2 920.8
872.3 825.9 774.4 726.9 673.4 623.9 572.5 520 470.5 418
367.5 318 274.6 242.3 218.1 194.9 173.7 153.5 131.3 111.1
91.9 73.7 56.5 41.4 28.3 16.2 0
1189.3 1182.3 1175.2 1163.1 1143.9 1120.7 1095.4 1063.1 1025.8 987.4
946 904.6 861.2 817.8 772.4 725.9 679.5 634 587.6 540.1
494.7 452.3 407.9 363.5 319 273.6 228.2 186.8 151.4 122.2
96.9 75.7 57.5 41.4 27.3 14.1 0
1189.3 1183.3 1184.3 1177.2 1163.1 1148.9 1129.8 1104.5 1075.2 1043.9
1009.6 974.3 935.9 896.5 856.2 814.8 771.4 728.9 684.5 642.1
600.7 555.3 508.8 462.4 410.9 359.4 306.9 256.4 202.9 158.5
115.1 76.7 55.5 38.4 23.2 11.1 0
